Publish your products
Remodeler 16" W x 20" H single-door medicine cabinet
Kohler

Remodeler 16" W x 20" H single-door medicine cabinet

With mirrored surfaces inside and outside, this 16" x 20" frameless medicine cabinet helps you put your best face forward. The mirror on the front door features a beveled edge for enhanced style. Inside, adjustable glass shelves easily accommodate your toiletries.

Features

  • Full-overlay mirrored door with beveled edges
  • Slow-close door prevents slamming
  • Two adjustable tempered-glass shelves offer additional bathroom storage
  • Mirrored interior
  • 108° opening capability for easy cabinet access

Material

  • Anodized aluminum construction with a durable rustproof and chip-resistant finish
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Includes mounting hardware
  • Recessed
  • Reversible: install as left- or right-hinge swing

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-CLR1620FS-SCF-NA
  • Product familyMedicine Cabinets
  • Product groupRemodeler
  • TypeObject (single object)
  • Date of publishing2023-02-28
  • Edition number1
  • Height (inches)19.49
  • Width (inches)15.51
  • Depth (inches)4.81
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit