Publish your products
K-PLS15611-X4 Coralais® shower valve trim with lever handle and red/blue indexing, less showerhead, project pack
Kohler

K-PLS15611-X4 Coralais® shower valve trim with lever handle and red/blue indexing, less showerhead, project pack

Simple, understated design is the hallmark of Coralais faucets and accessories. This shower trim includes a showerarm with flange and a single lever handle with red/blue temperature indicators. Pair this trim with a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • Project pack: Supplied 12 per case.
  • Includes face plate with handle, shower arm and flange.
  • Single handle controls both on/off activation and temperature settings.
  • Supplied with ADA compliant metal lever handle.
  • Face plate includes red and blue temperature indexing.
  • For use with any KOHLER showerhead (sold separately).
  • Complements the Coralais faucet and accessory collections.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Trim set requires valve to complete installation (sold separately).

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-PLS15611-X4
  • Product familyShowers
  • Product groupCoralais®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)6.5
  • Width (inches)6.5
  • Depth (inches)4.37
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit