Publish your products
Modflex™ Adjust-a-Bowl™ Antimicrobial toilet with Mach® Tripoint® touchless 1.28 gpf HES-powered flushometer
Kohler

Modflex™ Adjust-a-Bowl™ Antimicrobial toilet with Mach® Tripoint® touchless 1.28 gpf HES-powered flushometer

The KOHLER® Modflex Adjust-a-Bowl toilet is a revolutionary retrofit solution for replacing wall-hung toilets with floor-mount toilets. The Modflex Adjust-a-Bowl features an innovative adjustable-height connector that attaches to the existing wall carrier and outlet, easily replacing all wall-hung toilets with outlets between 5" – 8” from the floor without having to modify plumbing behind the wall. It is designed to cover the current wall bowl footprint and requires no refinishing of wall or floor. This retrofit solution saves thousands of dollars in labor and material costs compared to a gut renovation and minimizes lost revenue due to an out-of-service room. The Modflex Adjust-a-Bowl is listed from 1.0 to 1.6 gpf, and comes paired with a UL-listed Mach touchless flushometer with Tripoint technology. Together, the bowl and flushometer deliver strong performance to meet demanding commercial restroom needs.

Features

  • Fixture and touchless flushometer combination is engineered for optimal performance.
  • Elongated bowl offers added room and comfort.
  • Antimicrobial finish inhibits the growth of mold-, mildew-, stain-, and odor-causing bacteria on the fixture surface. This product does not protect users against bacteria, viruses, or other disease organisms. Always clean and wash this product thoroughly
  • Bedpan lugs included.
  • 2-1/8" (54 mm) fully glazed trapway.
  • 10-1/2" x 7-1/2" (267 x 190 mm) water surface.
  • Adjustable connector enables replacement of wall-hung bowls with rim heights from 15" – 18" (381 – 127 mm) and outlets from 5" – 8" (76 – 127 mm).
  • 1.28 gpf (4.8 lpf).
  • Flush valve activation distance is factory-set.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Locking stop cap provides protection against vandalism.
  • Powered by a 30 year/875,000 cycle hybrid energy cell.
  • For this combination, order K-25042-SSL bowl and K-10TD00N10 flushometer.

Material

  • Vitreous china bowl.
  • Brass flush valve with durable polished brass finish.

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation.

Installation

  • Included brackets attach to wall carrier and secure bowl to both wall and floor.
  • Designed to cover existing footprint of any wall bowl on the market.
  • Seat sold separately.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-PR25042-T4HSL
  • Product familyToilets
  • Product groupModflex™ Adjust-a-Bowl™
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
  • Height (inches)34.26
  • Width (inches)16.78
  • Depth (inches)26.86
Related
  • Material mainVitreous china
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit