Publish your products
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
K-R22141 kitchen faucet with sidespray
    Kohler

    K-R22141 kitchen faucet with sidespray

    Inspired by modern American design, the Koi kitchen faucet pairs familiar geometric forms with distinguished accents. A matching sidespray with powerful Sweep® spray offers convenient food prep and superior cleaning, while the high-arch spout gives you ample clearance for large pots.

    Features

    • Single lever handle is simple to use and makes adjusting water temperature easy.
    • Matching sidespray with Sweep spray provides flexibility and convenience for cleaning pots and pans
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.
    • High-arch swivel spout offers superior clearance for filling pitchers.

    Material

    • KOHLER finishes resist corrosion and tarnishing.
    • Premium metal construction.

    Installation

    • Two- or four-hole installation (escutcheon plate included).
    • Flexible supply lines and installation ring simplify installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R22141
    • Product familyFaucets
    • Product groupKoi™
    • TypeObject (single object)
    • Date of publishing2019-08-28
    • Edition number1
    • Height (inches)15.31
    • Width (inches)10.5
    • Depth (inches)8.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit