Publish your products
K-R25782-A Cachet® Quiet-Close™ Round-front antimicrobial toilet seat
Kohler

K-R25782-A Cachet® Quiet-Close™ Round-front antimicrobial toilet seat

Designed to fit most round-front toilets, this Cachet toilet seat combines subtle styling and innovative technology. The antimicrobial agent inhibits growth of odor-causing bacteria, mold, and mildew, giving you peace of mind. This soft-close seat features innovative technology that prevents the seat from slamming and simplifies both installation and cleaning.

Features

  • Antimicrobial finish inhibits the growth of mold-, mildew-, stain-, and odor-causing bacteria on the fixture surface. This product does not protect users against bacteria, viruses, or other disease organisms. Always clean and wash this product thoroughly
  • Quiet-Close™ round-front seat closes quietly.
  • Grip-Tight bumpers hold seat firmly in place.
  • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
  • Quick-Attach® hardware for fast and secure installation.
  • Color-matched plastic hinges.
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R25782-A
  • Product familyAccessories
  • Product groupCachet™
  • TypeObject (single object)
  • Date of publishing2021-11-30
  • Edition number1
  • Height (inches)2.12
  • Width (inches)14.18
  • Depth (inches)17.63
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit