Publish your products
Desette™ Towel ring
Desette™ Towel ring
    Kohler

    Desette™ Towel ring

    Soft curves and smooth surfaces turn your bathroom into a warm, relaxing place. The Desette towel ring complements a wide range of bathroom designs and coordinates with other products in the Desette bathroom collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

    Features

    • Coordinates with other products in the Desette collection

    Material

    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Easy installation – no special tools required
    • Installation hardware and template included

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R29191
    • Product familyTowel Ring
    • Product groupDesette™
    • TypeObject (single object)
    • Date of publishing2024-03-14
    • Edition number1
    • Height (inches)8.22
    • Width (inches)2.52
    • Depth (inches)7.44
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEG017210
    • ETIM NameBathroom and washroom accessories/fittings
    • Uniclass 2015 CodePr_40_20_76_91
    • Uniclass 2015 DescriptionTowel rings
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit