Publish your products
Occasion® MasterShower® temperature control valve trim with lever handle
Kohler

Occasion® MasterShower® temperature control valve trim with lever handle

Unapologetically luxurious and truly unforgettable, Occasion™ bathroom faucets and accessories draw inspiration from 1960s Hollywood glamour and extravagance. Pair this sleek pentagonal thermostatic valve trim with lever handle and a thermostatic valve for consistent temperature control that coordinates with your entire bathroom. Valve sold separately.

Features

  • Single lever handle controls temperature setting
  • Part of the Occasion bathroom faucet and accessory collection

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in
  • Wall-mount
  • Trim only; requires valve to complete installation (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T27040-4
  • Product familyHandles
  • Product groupOccasion®
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)6.66
  • Width (inches)6.62
  • Depth (inches)3.47
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit