Publish your products
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle
    Kohler

    Castia™ by Studio McGee MasterShower® transfer valve trim with lever handle

    Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the faucets showcase the artistry of precision machine knurling and delicately stamped levers while the entirety of the collection displays stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

    Features

    • Designed in collaboration with Studio McGee
    • Single lever handle controls flow to outlets
    • 360° handle rotation with three-outlet operation
    • 120° handle rotation with two-outlet operation
    • When used with K-728 Series MasterShower® diverter valves, handle controls flow to two or three outlets individually or any two outlets at a time
    • When used with K-737 series MasterShower® diverter valves, handle controls flow to two or three outlets individually (only one outlet at a time)
    • Coordinates with other products in the Castia collection

    Material

    • Premium material construction with metal handle ensures reliability and durability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in
    • Wall-mount
    • Trim only; requires valve to complete installation (sold separately)

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-T35921-4
    • Product familyTransfer Valves
    • Product groupCastia™
    • TypeObject (single object)
    • Date of publishing2024-02-22
    • Edition number1
    • Height (inches)4.75
    • Width (inches)4
    • Depth (inches)3.48
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • ETIM CodeEG017910
    • ETIM NameAccessories for sanitary devices
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit