Publish your products
K-T387-4 Devonshire® Deck-/rim-mount bath faucet trim for high-flow valve with 8-15/16" diverter spout and lever handles, valve not included
Kohler

K-T387-4 Devonshire® Deck-/rim-mount bath faucet trim for high-flow valve with 8-15/16" diverter spout and lever handles, valve not included

Designed to capture the essence of a bygone era, Devonshire faucets and accessories bring a versatile, traditional style to the bathroom. Complete your Devonshire bath with this faucet trim, featuring an elegant spout and ergonomic lever handles for easy control. Pair this trim with high-flow ceramic disc valves with diverter for optimal performance.


FEATURES

  • KOHLER ceramic disc valves exceed industry longevity standards over two times for a lifetime of durable performance.
  • Premium material construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards over two times.
  • Easier installation with the integral diverter on the valve.
  • Provides a cleaner deck environment and reduces cost.
  • Completes Devonshire design solution with KOHLER® fixtures and accessories.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T387-4
  • Product familyFaucets
  • Product groupDevonshire®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)6.81
  • Width (inches)8
  • Depth (inches)8.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit