Publish your products
K-TS13134-4B Pinstripe® Rite-Temp(R) shower valve trim with lever handle and 2.5 gpm showerhead
Kohler

K-TS13134-4B Pinstripe® Rite-Temp(R) shower valve trim with lever handle and 2.5 gpm showerhead

True to the classic, elegant style of 1930s Art Deco, Pinstripe faucets embody relaxed luxury with etched symmetrical lines. This shower trim features a showerhead and lever handle that create a strong design statement in traditional to contemporary bathrooms. Pair this trim with a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • Single handle controls both on/off activation and temperature setting.
  • Showerhead features MasterClean™ sprayface for easy cleaning.
  • Provides temperature regulation and automatic anti-scald protection.
  • Coordinates with Pinstripe faucets and accessories to complete your bathroom.
  • Includes single function 2.5 gpm (9.5 l/min) showerhead.
  • Includes faceplate with ADA-compliant metal lever handle.
  • Includes showerarm with flange.
  • THIS NEW K-TS13134-4B TRIM REPLACES THE EXISTING K-T13134-4A TRIM. THE NEW TRIM IS IDENTICAL AND INCLUDES TRIM ADAPTER KITS FOR BOTH RITE-TEMP K-304/K-2971 HIFLOW AND THE NEW K-8304 SERIES VALVE.
  • Note: This product cannot be shipped to California and Colorado.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.

Technology

  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.

Installation

  • Trim set requires valve to complete installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS13134-4B
  • Product familyShowers
  • Product groupPinstripe®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)6.94
  • Width (inches)6.68
  • Depth (inches)11.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit