Publish your products
KOKUYO Collaboration Screen LAMEX LOUVRE
KOKUYO Collaboration Screen LAMEX LOUVRE
KOKUYO Collaboration Screen LAMEX LOUVRE
KOKUYO Collaboration Screen LAMEX LOUVRE

    KOKUYO Collaboration Screen LAMEX LOUVRE

    As window louvres allows inhabitants to control of amount of light filtering into the house, Louvre turning screen does the same with sound and sight. A free standing mobile element with 5 simultaneous turning leaves, Louvre deliver on-demand reduction of noise and a sense of privacy between 2 furniture settings. A scalloped appearance with color variegation along the 5 leaves lends a sense of gentle playfulness.

    Technical specification
    • Unique ref.KOKUYO_Collaboration-Screen_LAMEX-LOUVRE
    • Product familyCollaboration
    • Product groupScreen
    • TypeObject (single object)
    • Date of publishing2023-08-30
    • Edition number1
    • Height (mm)1500
    • Width (mm)1400
    • Depth (mm)340
    Related
    • Material mainFabric
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Asia
    Japan
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit