Publish your products
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table
KOKUYO Office Workstation ARCH V-Shape Table

    KOKUYO Office Workstation ARCH V-Shape Table

    3.1 out of 5 stars3.1(10 reviews)
    The ARCH series has a wide range of styles and accessories. When paired with table tops, legs and screens, the ARCH series can create a variety of office environment styles through different colors and coordination schemes, making the whole space richer and more vivid.
    Technical specification
    • Unique ref.KOKUYO_Office-Workstation_ARCH-V-Shape_Table
    • Product familyOffice
    • Product groupWorkstation
    • TypeObject (single object)
    • Date of publishing2022-09-14
    • Edition number1
    • Height (mm)750
    • Width (mm)1150
    • Depth (mm)1200
    Related
    • Material mainSteel
    • Material secondaryLaminate
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Asia
    Japan
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit