Publish your products
Explorer Dome Climbing Playground Equipment CRP812501
KOMPAN

Explorer Dome Climbing Playground Equipment CRP812501

It's a jungle of fun! Amazing meandering nets, ropes, and wobbly play items make play unstoppable for older children. The spacious top net is a desired meeting point for groups of children. The ways to climb and reach the multiple play levels are many, via nets, wacky tubes, rope ladders, play shells, or coconut ropes. This rich variety of climbing, crawling, and balancing makes children come back again and again to refine and supersede previous attempts at climbing the nets. The multitude of twisted, bouncing, balancing, and climbing events intensely support the child's motor skills ABC: agility, balance, and coordination. Their spatial awareness is stimulated due to the transparency of the rope structure, also making social interaction easy. Socializing, turn-taking, and empathy are social-emotional skills for life that are used repeatedly when playing on the Explorer Dome.
Technical specification
  • Unique ref.explorer-dome-climbing-playground-equipment-crp812501
  • Product familyClassic Freestanding Play Equipment
  • Product groupCorocord
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)163
  • Width (inches)320
  • Depth (inches)278
Related
  • Material mainRope
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States