Publish your products
Little Beaver's Stream Playground Equipment NRO2013
KOMPAN

Little Beaver's Stream Playground Equipment NRO2013

The Little Beaver’s Stream is an intriguing course for toddler play, bound to attract toddlers again and again. The Little Beaver’s Stream is an activity-packed ground level accessible play unit offering a richness of home-themed play that excites toddlers. Plentiful tactile features increase play value and support both retention and the emerging dramatic play in toddlers (Based on KOMPAN Play Institute study of the tests of these pieces). The scale of the Little Beaver’s Stream is perfectly sized for toddlers. The desk adds to the overall playability and gives a quieter meeting point at the accessible stairway. The steering wheel and desk with rollers are highly attractive to being shifted and touched, inviting dramatic play. This stimulates language development and logical thinking skills. The curved bridge stimulates the sense of balance and space as toddlers feel high up and balance on the curved floor. The bridge additionally inspires numerous spatial relationship games of being above, below, over and under. This informs the spatial awareness that builds the foundation for mathematical skills: higher than and lower than. The lovely slide is connected gently with the transfer platform, allowing for easy assistance for less mobile users. The transparency of the Little Beaver’s Stream works wonders for the overall communication and cooperation with friends across and from inside to outside, supporting taking turns and cooperation skills. Dramatic play supports language skills, and this unit welcomes the first attempts at dramatic play with its many details and fun corners.
Technical specification
  • Unique ref.little-beavers-playground-equipment-stream-nro2013
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)111
  • Width (inches)171
  • Depth (inches)196
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States