Publish your products
Sensory Dome Climbing Playground Equipment CRP812001
KOMPAN

Sensory Dome Climbing Playground Equipment CRP812001

Children get a kick from the Sensory Dome: thrills, chills, and wonderous optic phenomena in a friendly, fun sensory playscape. The Sensory Dome features a rich variety of novel play activities that intrigue, retain, and develop children of all abilities in play. The huge nets are suspended vertically as well as horizontally to cater for climbs that are thrilling and meeting points for chilling. The age-appropriate training of muscles and motor skills when crawling, climbing, and navigating through the net-scape of the Dome provides children with important play benefits such as strength, stability, and confidence in moving. On the ground level, varied nets sway when children climb above, creating playful movement and a sense of unity in players. The transparency of the Sensory Dome makes it a play unit for intense cooperation, consideration, and communication across levels and activities.
Technical specification
  • Unique ref.sensory-dome-climbing-playground-equipment-crp812001
  • Product familyClassic Freestanding Play Equipment
  • Product groupCorocord
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)163
  • Width (inches)306
  • Depth (inches)291
Related
  • Material mainRope
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States