Publish your products
Little Turtle's Town Playground Equipment NRO4001
KOMPAN

Little Turtle's Town Playground Equipment NRO4001

The Little Turtle’s Town is an entire intriguing world of toddler play that will attract and retain all toddlers in fun play again and again. The richness of play activities makes it fun to investigate and also supports multiple areas of child development. KOMPAN Play Institute research has documented that the many manipulative details increase play retention. Additionally, it supports dramatic play, which supports language and communication skill development for toddlers. In Little Turtle’s Town toddlers can loop around a variety of manipulative, themed play panels, using their gross and fine motor skills and muscles while doing so. The house themed unit and the manipulative details additionally support emerging dramatic play in the toddlers. The scale of the Little Turtle’s Town is perfectly shaped for toddlers. The bridge links offer balancing, bouncing, and crawling experiences as well as developing spatial relationships, the concept of being higher than and lower than, above and below. This aids spatial awareness that supports mathematical understanding. The lovely slide is connected gently with the transfer platform, allowing for easy assistance for less mobile users. The transparency of the Little Turtle's Town works wonders for the overall communication and cooperation with all friends across and from inside to outside, supporting taking turns and cooperation skills. Everyone can participate in play here thanks to the openness in design.
Technical specification
  • Unique ref.little-turtles-town-playground-equipment-nro4001
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)111
  • Width (inches)208
  • Depth (inches)264
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States