Publish your products
Mini Dome with Slide CRP810201
KOMPAN

Mini Dome with Slide CRP810201

Marvellous Mini Dome repeatedly amazes children with its richness in play, variation, and detail. The Dome can be entered from all over: bouncy membranes, nets, climbing ropes, and stairs take the toddlers to the top membrane circle. This bouncing viewpoint invites friends to meet. Under it, a cozy den is created with varied climb or peep-through membranes inviting play classics such as peek-a-boo. The panels and hammock around the central nets allow for dramatic play and exploration with sensory details. The slide is a play magnet and completes the play offerings that train motor skills such as balance, coordination, and proprioception. These are fundamental in moving the body confidently and securely. The varied movements also instill an understanding of space, shapes, and measures, which is fundamental to understanding mathematics. The Mini Dome offers great play capacity, so children learn turn-taking skills and make friends through play.
Technical specification
  • Unique ref.mini-dome-with-slide-crp810201
  • Product familyClassic Freestanding Play Equipment
  • Product groupCorocord
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)100
  • Width (inches)291
  • Depth (inches)295
Related
  • Material mainRope
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States