Publish your products
Net Twister Climbing Playground Equipmentnet twister COR20301
KOMPAN

Net Twister Climbing Playground Equipmentnet twister COR20301

The Net Twister's vertical ropes attract children to play and climb to the top. The Net Twister provides play for children of different ages encouraging social play across different age groups. It's a particular favorite for older children who love challenging play as it is a perfect meeting place where they can stand, sit and chat while spinning. When climbing to the top, down and around, pushing and pulling the Net Twister and then jumping off, children develop their motor skills, balance, muscle strength and bone density. The cooperation and negotiation of who does what to spin the Net Twister trains social-emotional skills such as taking turns, tolerance and empathy. This is the playful way to important life skills.
Technical specification
  • Unique ref.net-twister-net-twister-climbing-playground-equipment-cor20301
  • Product familyClassic Freestanding Play Equipment
  • Product groupCorocord
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)110
  • Width (inches)61
  • Depth (inches)61
Related
  • Material mainRope
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States