Publish your products
Parkour 2 Playground Climbing Equipment NRO852
KOMPAN

Parkour 2 Playground Climbing Equipment NRO852

The Parkour 2 is a playground challenge that school age children can't pass without trying. The varied, responsive climbing ropes and nets are too much of a temptation. The Parkour 2 stimulates basic motor skills. Children use their cross-coordination, their proprioception and their muscles when they climb horizontally and vertically across the ropes and nets. Balancing across the top beam with support rope adds to the thrill. The variation allows for different climbing styles and more children climbing together. This takes cooperation and communication, so children use and expand social-emotional skills such as turn-taking and negotiation. The Parkour 2 allows ample space for meeting, too. The higher destinations are good for the sense of space. This helps children judge distances, for example, in street traffic or in crowded places.
Technical specification
  • Unique ref.parkour-2-playground-climbing-equipment-nro852
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)98
  • Width (inches)125
  • Depth (inches)126
Related
  • Material mainWood
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States