Publish your products
Robinia Cliff Rider, 6 ft Playground Equipment NRO300201
KOMPAN

Robinia Cliff Rider, 6 ft Playground Equipment NRO300201

The wildly thrilling Cliff Rider hugely attracts school age children with its repeated loops of action. Under the platform, a swaying hammock invites a break. The intensely thrilling ride high up in the air, on a small footrest, is for the courageous. And those who aren’t at the first go, get there with a little help from their friends. Till then, there is ample climbing and sliding on the Pipe Ladder, Somersault Bar and Slide. The Cliff Rider trains muscle force, tension, timing and sequencing of movements. Judging your body’s movements, object control as well as timing is quite a complex tax, but a necessary life skill that make it possible to navigate the body securely and confidently through environments, e.g. street traffic. Furthermore, the self-confidence that children gain from overcoming their initial hesitations to travel on the Cliff Rider, is the more reason that they should.
Technical specification
  • Unique ref.robinia-cliff-rider-6-ft-playground-equipment-nro300201
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)144
  • Width (inches)172
  • Depth (inches)374
Related
  • Material mainWood
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States