Publish your products
Sign, Medium Freestanding Playground Equipment PAR3003
KOMPAN

Sign, Medium Freestanding Playground Equipment PAR3003

With the KOMPAN signage concept it’s possible to create customisable signs for all kinds of outdoor activity areas. Signs are an important way to make relevant and prescribed information available for the users of private or public areas. E.g. general or practical information or instructions about the use of a playground, opening hours, ideal user/age groups, sponsors, contact information etc. KOMPAN’s customisable signage concept is flexible in the use of text, signs and symbols to communicate a message.
Technical specification
  • Unique ref.sign-medium-freestanding-playground-equipment-par3003
  • TypeObject (single object)
  • Date of publishing2026-03-05
  • Edition number1
  • Height (inches)41
  • Width (inches)24
  • Depth (inches)24
Related
  • Material mainSteel
  • Material secondaryPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit