Publish your products
MiniSpace for North America - Mid to High Rise - Machine Room Elevator
MiniSpace for North America - Mid to High Rise - Machine Room Elevator
MiniSpace for North America - Mid to High Rise - Machine Room Elevator
MiniSpace for North America - Mid to High Rise - Machine Room Elevator

    MiniSpace for North America - Mid to High Rise - Machine Room Elevator

    This product is only available in North America.

    This is a space reservation model representing the minimum clear space required at each speed and capacity based on our standard planning guide information. If you have questions, contact your local sales office. For a more detailed model and specs, visit our online elevator planning tool: www.kone.us/elevators/tools-downloads/

    AN OUTSTANDING ELEVATOR FOR YOUR MID TO HIGH-RISE BUILDING.

    The KONE MiniSpace™ combines our proven and design innovations. Our goal is to create a user experience that both adds value to a building and maximizes comfort and safety for passengers.

    Specification
    • Speed - ft/min (m/s):200,350,400,500,700,1000 fpm (1.00, 1.78, 2.00, 2.54, 3.56, 5.00 m/s) Max. travel -ft(m): 590ft. (180m) Max Landings : 63
    Technical specification
    • Unique ref.miniena
    • Product familyElevators
    • Product groupMachine Room Elevators (MR)
    • TypeObject (single object)
    • Date of publishing2017-09-25
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Lift systems
    • Uniclass 2015 CodeAc_90_10_50
    • Uniclass 2015 DescriptionLift travelling
    • CSI MasterFormat 2014 Code14 21 00
    • CSI MasterFormat 2014 TitleElectric Traction Elevators
    • OmniClass Number23-23 11 11 11
    • OmniClass TitleTraction Elevators
    • CSI UniFormat II CodeD1010
    • CSI UniFormat II TitleElevators & Lifts

    Region availability

    North America
    Canada
    United States