Publish your products
SATURN Shelf BXSV18
SATURN Shelf BXSV18

    SATURN Shelf BXSV18

    Shelf for wall mounting, stainless steel, surface satin finished, material thickness 1 mm, brackets welded into shelf, side ends with grey plastic cover, for lengths over 1800 mm an additional bracket is scope of delivery. Dimensions 1800 x 138 x142 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      142.00 mm
      Overall height      138.00 mm
      Overall width      1,800.00 mm
      Type of mounting      Wall mounting

    Technical specification
    • Unique ref.2000056950
    • Product familyAccessories
    • Product groupShelves
    • TypeObject (single object)
    • Date of publishing2020-05-12
    • Edition number1
    • Height (mm)138
    • Width (mm)1800
    • Depth (mm)142
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)3.8
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_06
    • Uniclass 2015 DescriptionBathroom shelves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit