Publish your products
CONTINA Foldable grab CNTX70D
CONTINA Foldable grab CNTX70D

    CONTINA Foldable grab CNTX70D

    Foldable grab rail without toilet roll holder for wall mounting, stainless steel, surface satin finished, rough polishing for better surface feel, 32 mm pipe diameter, material thickness 1.2 mm, prevention against unmeant folding, gum rubber stop absorber, inspected and certified product, 4 mm thick mounting plate with three fixing holes, incl. stainless steel screws and dowels. Lenght 700 mm
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      700.00 mm
      Overall height      250.00 mm
      Overall width      100.00 mm
      Type of mounting      Wall mounting
      Hidden fixing     No
      Hinged      Yes
      Pipe diameter      32.00 mm

    Technical specification
    • Unique ref.2000057752
    • Product familyGrab rails
    • Product groupGrab rails
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    • Height (mm)250
    • Width (mm)100
    • Depth (mm)700
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)2.74
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_84
    • Uniclass 2015 DescriptionSupport rails

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit