Publish your products
SIRIUS utility sink BS303
SIRIUS utility sink BS303

    SIRIUS utility sink BS303

    4.0 out of 5 stars4.0(9 reviews)
    General purpose sink for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, seamless welded bowl with dimensions 420 x 400 x 170 mm, rounded edges, 1 1/2" plug waste, drainage back right, 40 mm rear upstand, inclusive stainless steel screws and dowels. Without folding grid Dimensions 500 x 215 x 400 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 400.00 mm
      Overall height 215.00 mm
      Overall width 500.00 mm
      Type of mounting Wall mounting
      Bowl height 175.00 mm
      Bowl depth 320.00 mm
      Bowl width 420.00 mm
      Overflow No
      Tap ledge No
      Waste size DN 40
      Bowl finish Satin finish
      Type of waste kit Perforated waste
      Spillway No
      Splash back height 40.00 mm
      Outlet size G 1 1/2 B
      Number of waste holes 1
      Number of wash places 1
      Bowl construction Radius corners
      Brushes Without brushes
      Drainer or storage No
      Grid No
      Wash riffle No
      Sump No
      Sump basket No
      Type of utility sink Multi purpose sink
      Sump basket No
    Technical specification
    • Unique ref.2000090080
    • Product familyUtility sinks
    • Product groupCleaners sinks
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)215
    • Width (mm)500
    • Depth (mm)400
    Related
    • Material mainStainless steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)4.44
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • OmniClass Number23-31 13 19 19
    • OmniClass TitleService Sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit