Publish your products
SIRIUS utility sink BS330
SIRIUS utility sink BS330

    SIRIUS utility sink BS330

    General purpose sink for wall mounting, stainless steel, surface satin finished, material thickness 1 mm, seamless welded bowl with dimensions 500 x 380 x 230 mm, rounded edges, with 70 mm tap ledge, 40 mm rear upstand, 1 1/2" plug waste with plastic overflow pipe, drainage back centric, prewelded mounting brackets, inclusive stainless steel screws and dowels. Dimensions 600 x 276 x 500 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 500.00 mm
      Overall height 276.00 mm
      Overall width 600.00 mm
      Type of mounting Wall mounting
      Bowl height 230.00 mm
      Bowl depth 380.00 mm
      Bowl width 500.00 mm
      Overflow Standpipe overflow
      Tap ledge Yes
      Waste size DN 40
      Bowl finish Satin finish
      Type of waste kit Standpipe strainer
      Spillway No
      Splash back height 40.00 mm
      Outlet size G 1 1/2 B
      Number of waste holes 1
      Number of wash places 1
      Bowl construction Radius corners
      Brushes Without brushes
      Drainer or storage No
      Grid No
      Wash riffle No
      Sump No
      Sump basket No
      Type of utility sink Multi purpose sink
      Sump basket No
    Technical specification
    • Unique ref.2000090081
    • Product familyUtility sinks
    • Product groupMulti purpose sinks
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)276
    • Width (mm)600
    • Depth (mm)500
    Related
    • Material mainStainless steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)7.58
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • OmniClass Number23-31 13 19 19
    • OmniClass TitleService Sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit