Publish your products
CAMBRINO horizontal baby changing table CAMB11HS
CAMBRINO horizontal baby changing table CAMB11HS

    CAMBRINO horizontal baby changing table CAMB11HS

    CAMBRINO horizontal baby changing table for wall mounting, made of polypropylene with antibacterial Biocote® protection, white colour, front panel made of stainless steel, hinged, with integrated shock absorber for safe opening and closing, nylon safety belt and hooks on both sides, lockable dispenser for single-use paper covers in Interfold folding with maximum width 260 mm. Certified according to EN 12221-1 and EN 12221-2. Including mounting material and 80 single-use paper covers. Dimensions when closed 860 x 565 x 100 mm (W x H x D) Dimensions when open 860 x 480 x 570 mm (W x H x D)
    Specification
    • Overall depth      100.00 mm
      Overall height      565.00 mm
      Overall width      860.00 mm
      Type of mounting      Wall mounting
      Hinged      Yes
      Surface material      SYNTHETIC

    Technical specification
    • Unique ref.2030057693
    • Product familyBaby changing tables
    • Product groupBaby change units
    • TypeObject (single object)
    • Date of publishing2021-04-15
    • Edition number1
    • Height (mm)565
    • Width (mm)860
    • Depth (mm)100
    Related
    • Material mainPlastic
    • Material secondaryStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)16
    Classification
    • BIMobject CategorySanitary - Sanitary
    • Uniclass 2015 CodePr_40_20_76_06
    • Uniclass 2015 DescriptionBaby changing units

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit