Publish your products
SIRIUS utility sink BS332
SIRIUS utility sink BS332

    SIRIUS utility sink BS332

    Wall mounted general purpose sink top, stainless steel, surface satin finished, flat drainer / work area, tap ledge 70 mm, 38 mm waste fitting with 1 1/2" standing plug/overflow tube, complete with integral wall brackets, screws and dowels. Storage board left Dimensions 1000 x 230 x 500 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      500.00 mm
      Overall height      270.00 mm
      Overall width      1,000.00 mm
      Type of mounting      Wall mounting
      Bowl height      230.00 mm
      Bowl depth      380.00 mm
      Bowl width      500.00 mm
      Overflow      Standpipe overflow
      Tap ledge      Yes
      Waste size      DN 40
      Bowl finish      Satin finish
      Type of waste kit      Standpipe strainer
      Spillway      No
      Splash back height      40.00 mm
      Outlet size      G 1 1/2 B
      Number of waste holes      1.00000
      Number of wash places  1.00000
      Bowl construction      Radius corners
      Brushes      Without brushes
      Drainer or storage      Storage
      Grid      No
      Wash riffle      No
      Sump      No
      Sump basket      No
      Type of utility sink      Multi purpose sink
      Drainer position      Left
      Sump basket      No

    Technical specification
    • Unique ref.2000100077
    • Product familyUtility sinks
    • Product groupMulti purpose sinks
    • TypeObject (single object)
    • Date of publishing2021-03-23
    • Edition number1
    • Height (mm)270
    • Width (mm)1000
    • Depth (mm)500
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)10.16
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit