Publish your products
Strainer waste ZANMW901
Strainer waste ZANMW901

    Strainer waste ZANMW901

    Strainer waste, lower part of valve made of plastic, strainer plate made of stainless steel, diameter 55 mm, connection G 1 1/4 B.
    Specification
    • Quantity      1.00000
      Quantity uom      Piece

    Technical specification
    • Unique ref.2000100854
    • Product familyWash basins
    • Product groupComplementary parts wash basins
    • TypeObject (single object)
    • Date of publishing2021-07-15
    • Edition number1
    • Width (mm)65
    • Depth (mm)65
    Related
    • Material mainPlastic
    • Material secondaryStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.03
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_70_55_96_97
    • Uniclass 2015 DescriptionWash basins wastes

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit