Publish your products
HEAVY-DUTY WC washbasin combination HDTX805R
HEAVY-DUTY WC washbasin combination HDTX805R

    HEAVY-DUTY WC washbasin combination HDTX805R

    Chromium nickel steel WC wash basin combination, satin finish surface for installing in front of a utility room accessible from the back with remotely controlled tap components for fitting in the utility room, fixing from the back with threaded pins. Mounting stand, material thickness 2 mm with elevated rear wall including wall outlet and press button operation, seamless welded WC paper compartment and seamless moulded wash basin with trap, outlet DN 40. WC pan, material thickness 1.6 mm with full-length skirting, arranged on the right 45 degrees, bowl rim where nothing can hide, flushing certified pursuant to EN 997, horizontal outlet at the back DN 100. Self-closing gate valve with remote control to connect to premixed hot water or cold water, closing automatically with no blow back. Condensation water-proof concealed cistern with single flush technology (9 or 6 litres) Including fixing material. Overall dimensions 700 x 1000 x 670 mm (W x H x D) WC position on the right
    Specification
    • body width 390 mm
      front access panel  yes
      floor fixing joggle plate  no
      inlet size  DN 15
      material  stainless steel
      material code  1.4301 Chrome Nickel steel V2A
      material thickness body  2 mm
      material thickness WC  1.5 mm
      outlet size  DN 50 / DN 100
      overall depth 670 mm
      overall height 1000 mm
      overall width 700 mm
      overflow  no
      pipework material  stainless steel
      self closing push buttons  mechanical
      toilet roll holder diameter  153 mm
      shroud design  round shape
      soap dish  no
      spout length  83 mm
      surface finish  satin finished
      tailor made  no
      tap with integrated bubbler  no
      type of flushing fitting  WC cistern
      type of mounting  bolt mounting
      type of toilet seat  no seat
      type of WC  floor standing
      upper edge of basin height  850 mm
      upstand depth  20 mm
      upstand height  150 mm
      WC height  400 mm
      WC position right
    Technical specification
    • Unique ref.2000100955
    • Product familyPrison units
    • Product groupWC-washbasin-combinations
    • TypeObject (single object)
    • Date of publishing2023-09-01
    • Edition number1
    • Height (mm)1000
    • Width (mm)700
    • Depth (mm)670
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)40
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_86
    • Uniclass 2015 DescriptionWC and washbasin combined units

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit