Publish your products
HEAVY-DUTY WC washbasin combination HDTX806M
HEAVY-DUTY WC washbasin combination HDTX806M

    HEAVY-DUTY WC washbasin combination HDTX806M

    Chromium nickel steel WC wash basin combination, satin finish surface for installing outside a utility room accessible from the back with remotely controlled tap components for fitting in the utility room, fixing from the back with threaded pins. Mounting stand, material thickness 2 mm with elevated rear wall including wall outlet and piezo button with start/stop function with seamless welded WC paper compartment and seamless moulded wash basin with trap, outlet DN 40. WC pan, material thickness 1.6 mm with full-length skirting, arranged in the middle 90 degrees, bowl rim where nothing can hide with piezo button for WC flushing, flushing certified pursuant to EN 997, horizontal outlet at the back DIN 100. With solenoid to connect to premixed hot water or cold water. Condensation water-proof concealed cistern with single flush technology (9 or 6 litres) Supply voltage 24 V DC Including fixing material. Overall dimensions 390 x 1000 x 775 mm (W x H x D)
    Specification
    • body width 390 mm
      front access panel no
      floor fixing joggle plate no
      inlet size DN 15
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness body 2 mm
      material thickness WC 1.5 mm
      outlet size DN 50 / DN 100
      overall depth 780 mm
      overall height 1000 mm
      overall width 390 mm
      overflow no
      pipework material stainless steel
      self closing push buttons electronical
      toilet roll holder diameter 153 mm
      shroud design round shape
      soap dish no
      spout length 83 mm
      surface finish satin finished
      tailor made no
      tap with integrated bubbler no
      type of flushing fitting WC cistern
      type of mounting bolt mounting
      type of toilet seat no seat
      type of WC floor standing
      upper edge of basin height 850 mm
      upstand depth 20 mm
      upstand height 150 mm
      WC height 400 mm
      WC position middle
    Technical specification
    • Unique ref.2000100957
    • Product familyPrison units
    • Product groupWC-washbasin-combinations
    • TypeObject (single object)
    • Date of publishing2023-09-01
    • Edition number1
    • Height (mm)1000
    • Width (mm)390
    • Depth (mm)780
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)47
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_86
    • Uniclass 2015 DescriptionWC and washbasin combined units

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit