Publish your products
Eye shower FAID101
Eye shower FAID101

    Eye shower FAID101

    Eye-wash and face-wash fountain with green plastic hand shower and hose with a stainless steel cover. Meets the requirements of EN 15154, Part - 2. Green plastic hand shower, dust protection cap with user instructions. For wall mounting
    Specification
    • Type of operation Trigger button
      Diameter nominal DN 15
      Type of fitting Wall installation
      Drip pan NO
    Technical specification
    • Unique ref.2000101101
    • Product familyEmergency showers
    • Product groupEye cleaning taps
    • TypeObject (single object)
    • Date of publishing2021-10-18
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.82
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_28
    • Uniclass 2015 DescriptionEye wash fountains
    • OmniClass Number23-29 37 13 15
    • OmniClass TitleCombination Emergency Eye Wash Stations

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit