Publish your products
SIRIUS Trap cover SIRX514
SIRIUS Trap cover SIRX514

    SIRIUS Trap cover SIRX514

    Siphon cover for disposal sink made of MIRANIT for wall mounting, made of nickel-chromium steel, fastening material included. Dimensions 145 x 287 x 341 mm (W x H x D)
    Specification
    • Quantity 1
      Quantity uom Piece
    Technical specification
    • Unique ref.2000101202
    • Product familyUtility sinks
    • Product groupComplementary parts utility sinks
    • TypeObject (single object)
    • Date of publishing2021-12-20
    • Edition number1
    • Height (mm)287
    • Width (mm)145
    • Depth (mm)341
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.67
    Classification
    • BIMobject CategorySanitary - Sanitary
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom