Publish your products
VARIUScare washbasin, barrier-free ANMW500
VARIUScare washbasin, barrier-free ANMW500

    VARIUScare washbasin, barrier-free ANMW500

    Single wash basin VARIUScare made of MIRANIT resin-bonded mineral material. Colour Alpine white with colour strip (RAL 7022). Wheelchair accessible, with integrated gripping edge. Seamless moulded bowl, without overflow. With tap hole, integral back panel with integrated brackets and holes for fixing. Rear contoured edge. Mounting material included. Dimensions 650 x 120 x 550 mm (W x H x D) Bowl dimensions 600 x 80 x 420 mm (W x H x D)
    Specification
    • Material code      Miranit
      Overall depth      550.00 mm
      Overall height      120.00 mm
      Overall width      650.00 mm
      Type of mounting      Wall mounting
      Bowl height      80.00 mm
      Bowl depth      420.00 mm
      Bowl width      600.00 mm
      Overflow      No
      Tap hole diameter      35.00 mm
      Tap hole position      Middle
      Number of tap holes      1.00000
      Tap ledge      Yes
      Type of basin      Vanity basin
      Siphon diameter  DN 32
      Barrier-free      Yes

    Technical specification
    • Unique ref.2030020956
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-04-27
    • Edition number1
    • Height (mm)120
    • Width (mm)650
    • Depth (mm)550
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)22
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit