Publish your products
AQUAJET-Comfort shower head SHAC0008
AQUAJET-Comfort shower head SHAC0008

    AQUAJET-Comfort shower head SHAC0008

    AQUAJET-Comfort shower head DN 15 with infinitely angle-adjustable plastic jet face 13° - 23°, anti-calcification system and low aerosol formation. Model for surface pipe installation 18 mm and enclosed flow controllers 6.0 l/min, 9.0 l/min and 12.0 l/min. Housing polished chromium-plated brass. Also suitable for shower trays, 800 x 800 mm.
    Specification
    • Type      Shower head
      Diameter nominal      DN 15
      Volume flow rate at 3 bar      0.30 liter per second
      Spout projection      100.00 mm
      Adjustable tilt angle      Yes
      Type of shower head      Spray shower head
      Type of connection      Pipe connection

    Technical specification
    • Unique ref.2030021283
    • Product familyShowers
    • Product groupShower heads
    • TypeObject (single object)
    • Date of publishing2020-05-12
    • Edition number1
    • Width (mm)94
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.14
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit