Publish your products
EXOS. paper towel dispenser EXOS637X
EXOS. paper towel dispenser EXOS637X
    Archived

    EXOS. paper towel dispenser EXOS637X

    Manual paper towel dispenser for wall mounting, stainless steel with satin finish, front and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, maximum roll width 205 mm, maximum roll diameter 200 mm, paper perforation length 260 mm, adjustable paper roll holder for optimised paper dispensing, includes mounting materials. Dimensions 300 x 425 x 210 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      210.00 mm
      Overall height      425.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Surface treatment     InoxPlus (anti fingerprint)
      Type of consumable      Paper roll
      Type of operation      Manual operation
      Maximum depth/diameter of consumable      200.00 mm
      Maximum width of consumable      205.00 mm
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2030022950
    • Product familyAccessories
    • Product groupPaper towel dispensers
    • TypeObject (single object)
    • Date of publishing2021-09-07
    • Edition number1
    • Height (mm)425
    • Width (mm)300
    • Depth (mm)210
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)8.29
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit