Publish your products
EXOS. paper towel dispenser and waste bin combination EXOS602EX
EXOS. paper towel dispenser and waste bin combination EXOS602EX
    Archived

    EXOS. paper towel dispenser and waste bin combination EXOS602EX

    Paper towel dispenser and waste bin combination for recessed mounting, stainless steel with satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity paper towel dispenser 300 - 400 pieces of Z-folded paper depending on convolution, waste bin with approx. 30 liter capacity, integrated bag holder, includes mounting bracket and mounting materials. Dimensions 304 x 1166 x 251 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 251.00 mm
      Overall height 1,166.00 mm
      Overall width 304.00 mm
      Type of mounting Recessed mounting
      Surface treatment InoxPlus (anti fingerprint)
      Lock 1 Key-lock
      Combination part 1 Paper towel dispenser
      Combination part 2 Waste bin
      Filling quantity 1 400
      Filling quantity 1 uom Pieces
      Filling quantity 2 30
      Filling quantity 2 uom Liter
      Type of consumable 1 Paper towel
      Lock 2 Key-lock
      Surface finish Satin finished
    Technical specification
    • Unique ref.2030034626
    • Product familyAccessories
    • Product groupCombinations
    • TypeObject (single object)
    • Date of publishing2021-10-13
    • Edition number1
    • Height (mm)1166
    • Width (mm)304
    • Depth (mm)251
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)15.62
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 DescriptionMulti-function dispensers
    • OmniClass Number23-31 25 19 13
    • OmniClass TitlePaper Towel Dispenser With Disposal Units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit