Publish your products
Double clamping bridge ACXM1004
Double clamping bridge ACXM1004

    Double clamping bridge ACXM1004

    Double clamping bridge for washbasin mixers with water connections positioned arranged side by side, for installation on distribution lines positioned next to one another, diameter 45 mm
    Specification
    • quantity 1
      quantity uom piece
    Technical specification
    • Unique ref.2030059971
    • Product familyTaps
    • Product groupComplementary parts taps
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    • Height (mm)72
    • Width (mm)50
    • Depth (mm)130
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit