Publish your products
F5L-Therm thermostatic single-lever in-wall mixer F5LT2005
F5L-Therm thermostatic single-lever in-wall mixer F5LT2005

    F5L-Therm thermostatic single-lever in-wall mixer F5LT2005

    F5L-Therm thermostatic single-lever mixer DN 15 as finished installation kit for in-wall installation in basic installation kit, for shower facilities. For connection to hot and cold water. Function block with integrated thermostatic cartridge and mechanism for an optional hygiene unit for automatic hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid valve cartridge necessary) and storage of statistical data. Thermostatically-controlled mixer cartridge with expansion element and active scald protection as well as adjustable and turn-proof temperature stop, and ceramic disc technology. All-metal construction, visible parts high-polished, chrome-plated. Holding frame including profile seal, stainless-steel cover plate 190 x 245 mm with covered screw fixing, chrome-plated plastic rosette, backflow preventer and strainers. Depth adjustability 25 mm.
    Specification
    • Additional connections no
      With backflow preventer yes
      Built-in fitting model Finishing section
      Circulation no
      Connection with pay water dispenser not possible
      Cover plate height 245 mm
      Cover plate width 190 mm
      With filter yes
      Functional principle manual
      For hand shower no
      Hygiene flushing prepared
      Diameter nominal DN 15
      Inlet size G 3/4 B
      Locking mechanism Top section, ceramic
      Material casing stainless steel
      Material fitting brass-look
      Minimum flow pressure 1 bar
      Type of mixing with thermostat
      With rosettes/cover plate yes
      Protective shutdown no
      Shower pipe draining no
      Sound insulation no
      Surface finish casing satin finished
      Surface finish fitting chromed
      Surface treatment fitting polished
      Temperature limit yes
      Thermal disinfection yes
      With transformer/power supply no
      Type of mounting in-wall installation with box
      Type of operation manual operation
      Type of shower in-wall fitting
      Volume flow rate at 3 bar 0.23 l/s
      Water connection threaded connection (external)
      Position of water connection from side
      Accent colour chrome-look (glossy)
      Basic colour stainless steel-look
    Technical specification
    • Unique ref.2030066500
    • Product familyShowers
    • Product groupManual showers
    • TypeObject (single object)
    • Date of publishing2024-09-12
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.3
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_80
    • Uniclass 2015 DescriptionShower thermostatic valves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom