Publish your products
Flushing Pipe ACXF4002
Flushing Pipe ACXF4002

    Flushing Pipe ACXF4002

    Flushing pipe made of plastic, with bend for connection to WC flush valve, 28x1 x 700 x 250 mm
    Specification
    • type of flush pipe WC

    Technical specification
    • Unique ref.2030068209
    • Product familyFlushing systems
    • Product groupComplementary parts flushings
    • TypeObject (single object)
    • Date of publishing2025-06-10
    • Edition number1
    • Height (mm)700
    • Width (mm)250
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.15
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom