Publish your products
F3S Self-closing bib tap F3SV1011
F3S Self-closing bib tap F3SV1011

    F3S Self-closing bib tap F3SV1011

    F3S self-closing bib tap DN 15 with anti-twist protection for sanitary facilities. Especially suitable for facilities at risk of vandalism. Self-closing cartridge, hydraulically controlled, self-closing, adjustable flow duration and anti-blockinng system 2(ABS2) for safety switch-off in case of continuous operation. For connection to pre-mixed hot water or cold water. Rosette diameter 90 mm for visible front mounting, with anti-twist protection for bib tap and mounting material. All-metal construction, polished, chromium-plated brass. Anti-theft aerator with integrated flow regulator 6.0 l/min.

    Specification
    • with backflow preventer no
      compatible A3000 open no
      depressurised no
      with filter no
      adjustable flow time yes
      functional principle hydraulic self-closing
      hygiene flushing no
      diameter nominal DN 15
      Locking mechanism Top section, non-ceramic
      material fitting brass-look
      maximum flow time 20 Seconds
      minimum flow pressure 1 bar
      minimum flow time 10 Seconds
      type of mixing no
      Pop-up waste set no
      with rosettes/cover plate yes
      protective shutdown yes
      sound insulation no
      Spout fixed
      spout projection 130 mm
      surface finish fitting chromed
      surface treatment fitting polished
      temperature limit no
      thermal disinfection no
      with transformer/power supply no
      type of mounting wall mounting
      type of operation manual operation
      type of tap bib tap
      water connection threaded connection (external)
      Accent colour none
      Basic colour chrome-look (glossy)
    Technical specification
    • Unique ref.2030072636
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2025-06-10
    • Edition number1
    • Width (mm)90
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.22
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom