Publish your products
EXOS Foam soap dispenser EXO616W
EXOS Foam soap dispenser EXO616W

    EXOS Foam soap dispenser EXO616W

    EXOS foam soap dispenser for wall mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, side windows, cylinder lock with key, with stainless steel pull handle, suitable for KWC foam soap, including mounting material and 650 ml KWC foam soap cartridge.
    Specification
    • filling quantity 650
      filling quantity uom ml
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 120 mm
      overall height 358 mm
      overall width 120 mm
      surface finish satin finished
      type of consumable foam soap
      type of fixing screw
      type of mounting wall mounting
      type of operation manual operation
      type of soap container single-use bag
      accent colour white
      basic colour stainless steel
    Technical specification
    • Unique ref.3600008794
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2025-09-04
    • Edition number1
    • Height (mm)358
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.15
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit