STRATOS paper towel dispenser for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front with inspection window, cylinder lock with key, capacity one paper roll, paper is transported automatically - to be pulled by hand, maintenance-free mechanism, no electrical connections or batteries required, easy roll change mechanism for rolls with maximum width 205 mm and maximum diameter 200 mm, fixed paper tear-off length 260 mm, adjustable paper roll holder for optimised paper dispensing, including mounting material.
Dimensions 294 x 385 x 227 (W x H x D)
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |