Publish your products
STRATOS Paper Towel Waste Bin Combination STR602E
STRATOS Paper Towel Waste Bin Combination STR602E

    STRATOS Paper Towel Waste Bin Combination STR602E

    STRATOS paper towel dispenser and waste bin combination for recessed mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front with inspection window, both parts with cylinder lock and key, paper towel dispenser capacity 300-400 pieces for paper with Z-fold, waste bin with approx. 22 litre capacity, integrated bag holder, including mounting material.

    Dimensions 328 x 1162 x 203 mm (W x H x D)

    Specification
    • combination part 1 paper towel dispenser
      combination part 2 waste bin
      filling quantity 1 400
      filling quantity 1 uom pieces
      filling quantity 2 22
      filling quantity 2 uom liter
      lock 1 key-lock
      lock 2 key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.5 mm
      overall depth 203 mm
      overall height 1,162 mm
      overall width 328 mm
      surface finish satin finished
      type of consumable 1 paper towel
      type of fixing screw
      type of mounting recessed mounting
    Technical specification
    • Unique ref.3600008932
    • Product familyAccessories
    • Product groupCombinations
    • TypeObject (single object)
    • Date of publishing2025-10-24
    • Edition number1
    • Height (mm)1162
    • Width (mm)328
    • Depth (mm)203
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)15.65
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_52
    • Uniclass 2015 DescriptionMulti-function dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit