L'Altra Pietra

L'Altra Pietra® is the most complete and exclusive collection of full body sintered stone for outdoor surfacesapplications, 48 colors in 11 different standard formats, 2 cm (3/4") thickness (slabs up to 120x240x2cm, 48"x96"x3/4"). 

The best reproduction of natural stone 100% made in Italy, competitive prices and all the superlative technical features of fine porcelain stoneware. Properties that make this product the most suitable paving and cladding for any small and large projects both public and pivate since the operational costs are reduced (low absorption, stain resistant, easy to clean) with a quality guarantee on all the production with great satisfacion of the client and architects.

The range includes the Combine Indoor & Outdoor collection, a selection of interior surfaces with reduced thickness and roughness to create environments in continuity with the exterior.

Brand logo

Contact

035 94158424060, BolgareItaly