Publish your products
Combi-Heat® - Combination Water Heater with Heating Coils

Combi-Heat® - Combination Water Heater with Heating Coils

Perfect home comfort and potable water from a single energy-saving source. Patented, double wall, 1" O.D. glass coated steel coil heat exchanger.

Combi-Heat - Residential - Combination Water and Space Heater (Size Range: 50 and 75 Gallon) - Indoor

Combi Heat Features

  • Intelligent Gas Control
  • Enhanced Performance - enhanced First Hour Delivery ratings and tighter temperature differentials.
  • Advanced Temperature Control System - Microprocessor constantly monitors and controls burner operation to maintain consistent and accurate water temperature levels.
  • Intelligent Diagnostics - An exclusive green LED light prompts the installer during start-up and provides ten different diagnostic codes to assist in troubleshooting.
  • Pilot On Indication - Flashing green LED provides positive indication that pilot is on. (Not available on PV models)
  • Separate Immersed Thermowell - High strength advanced polymer composite thermowell provides isolation between electric temperature sensor and surrounding water. No need to drain the tank when removing gas valve. (Not available on PV models)
  • Internal Double Wall Heat Exchanger - Double wall 1-1/2" O.D. glass coated steel coil ensures separation of potable water and heating fluid. 

A Laars Combi Heat is easy to install and operates similar to a conventional water heater. When there is a demand for domestic hot water, water enters the bottom of the tank and hot water from the top of the tank is delivered to the load.

When there is a demand for space heating, a pump circulates water through the coil inside the tank, and out to the heat emitters. The storage tank is maintained at the desired temperature for domestic hot water. Because this temperature is cooler than conventional hydronic systems, the space heating delivery system needs to be slightly larger than typical. Alternatively, the storage tank can be operated at a higher water temperature; this requires tempering valves to prevent scalding at the taps. 

Specification
  • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

    The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

    Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

    As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

Technical specification
  • Unique ref.laars-combi-heat
  • Product familyCombination Space Heating Water Heaters
  • Product groupCombi-Heat®
  • TypeObject (single object)
  • Date of publishing2020-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • ETIM CodeEC010868
  • ETIM NameGas-fired water heater
  • UNSPSC nameDomestic water heaters
  • UNSPSC code40101825
  • Uniclass 2015 CodePr_60_60_96
  • Uniclass 2015 DescriptionWater heaters
  • CSI MasterFormat 2014 Code22 34 30
  • CSI MasterFormat 2014 TitleResidential Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States