Publish your products
H Series Tankless Electric Water Heater
H Series Tankless Electric Water Heater

    H Series Tankless Electric Water Heater

    Wall-mounted Hot Water Precision

    The Laars Heating System Commercial Tankless Electric H Series (Formerly HL) are Built to be the Best®, offer industry-leading heating capacity, durability and precision. The H Series, with a flexible range of 5 through 25 kW (17,000 - 85,300 BTU/hr), is suited for a variety of commercial markets, including commercial buildings, schools, hospitals, sports facilities and restaurants. Features of the Laars Heating System Commercial Tankless Electric H Series include various single phase and 3-phase voltage selections, low-watt density incoloy 800 sheathed elements, minimal pressure drop, LED touch pad, PID temperature control, NEMA 4 enclosure (standard for 25kW model, optional for others), a bi-metal manual reset and an optional 0.15 GPM low flow activation.

    Whether you need intermittent hot water, low flow control, booster heating or deionized water in schools, hospitals, or commercial kitchens, we have an energy efficient commercial tankless water heater that provides precise temperature control.

    Standard Features

    • PID Temperature Controller
    • Incoloy 800 Elements
    • Low Watt Density Element
    • Liquid-Cooled Triac Switches
    • Bi-metal Manual Resets
    • NEMA 1 Enclosures
    • Recirculation Capable
    • Simple Touch Operation
    • Wall-mounted
    • 3/4" connections 
    • Easy to Install
    • Reliable Performance & Minimal Maintenance
    • ETL (Edison Testing Labs) Certified to UL Standards

    Optional Features

    • NEMA 4 Enclosures
    • NEMA 4X Enclosures
    • Building Management Systems Integration
    • Low Flow Activation
    • High Temperature Package
    • Temperature Lock Out
    • TE2 Protection System
    • Explosion-Proof Purge System
    Specification
    • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

      The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

      Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

      As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

    Technical specification
    • Unique ref.laars-h-series-tankless-electric-water-heater
    • Product familyWater Heaters
    • Product groupTankless
    • TypeObject (single object)
    • Date of publishing2021-07-26
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationHeat Exchanger
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • UNSPSC nameCommercial water heaters
    • UNSPSC code40101826
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    United States