Publish your products
Commercial Electric Water Heater

Commercial Electric Water Heater

Our Commercial Electric Water Heater is the simple solution for a range of unique commercial water heating applications. These units meet ASHRAE 90.1b standards for heat loss. This makes it possible for a maximum of 4 watts per square foot of tank surface energy loss, resulting in big savings and operating efficiency!

150 to 2500 Gallon Storage
12 to 360 kW Round Vertical Models

Specification
  • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

    The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

    Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

    As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

Technical specification
  • Unique ref.laars-commercial-electric
  • Product familyWater Heaters
  • Product groupCommercial Electric Water Heater
  • TypeObject (single object)
  • Date of publishing2020-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • IFC classificationHeat Exchanger
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 00
  • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit