Publish your products
Language
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
український
Русский (Украина)
Русский
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
Home
Categories
Construction
Ceiling
LINEA 2.6.8 Suspended ceiling
Laudescher
Follow
LINEA 2.6.8 Suspended ceiling
Acoustic solid wood panels for suspended ceiling
Download
Specification
Specification
TECHNICAL SPECS
Form : linear
Total thickness : 95 mm
Wood section : 20 x 68 mm
Black rear wooden counter-slats : 34 x 45 mm
Spacing between slats : 80 mm
Average void area : 80%
FINISH/FIRE REACTION
Natural D-s2,d0 / B-s1,d0 / B-s2, d0
Clear varnish D-s2,d0 / B-s1,d0 / B-s2, d0
Wax Color D-s2,d0 / B-s1,d0 / B-s2, d0
Wax Color + varnish D-s2,d0 / B-s1,d0 / B-s2, d0
Technical specification
Technical specification
Unique ref.
lauder-linea-2-6-8-ceiling
Collection set
LINEA
Collection
Suspended ceiling
Type
Object (single object)
Date of publishing
2020-02-28
Edition number
1
Links
Links
Product url
https://www.processbois.co.uk/manufacturer-wood-panel/products/lauder-linea-suspended-ceiling/product-2-6-8.html
Installation instructions
https://www.processbois.co.uk/manufacturer-wood-panel/brochures/pdf/LL-installation.pdf
Product certification
https://www.processbois.co.uk/PDF/product/Lauder-Linea/Certificat-FSC-Laudescher.pdf
Technical description
https://www.processbois.co.uk/PDF/product/Lauder-Linea/suspended-ceiling/laudescher-2.6.8_suspended-ceiling.pdf
Related
Related
Material main
Wood
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Construction - Ceiling
IFC classification
Covering
UNSPSC name
Suspended ceiling systems
UNSPSC code
30161604
Uniclass 1.4 Code
L387
Uniclass 1.4 Description
Suspended ceilings
Uniclass 2.0 Code
SS-20-25-22
Uniclass 2.0 Description
Demountable Suspended Ceiling Systems
Uniclass 2015 Code
Ss_30_25_22
Uniclass 2015 Description
Demountable suspended ceiling systems
NBS Reference Code
20-25-22
NBS Reference Description
Demountable Suspended Ceiling Systems
CSI MasterFormat 2014 Code
09 54 26
CSI MasterFormat 2014 Title
Suspended Wood Ceilings
OmniClass Number
23-15 13 21 15
CSI UniFormat II Code
C3030
CSI UniFormat II Title
Ceiling Finishes
Region availability
Europe
France