LINEA 2.9.10 Suspended ceilingLINEA 2.9.10 Suspended ceilingLINEA 2.9.10 Suspended ceilingLINEA 2.9.10 Suspended ceiling
View previous images
View next images
Laudescher

LINEA 2.9.10 Suspended ceiling

Acoustic solid wood panels for suspended ceiling

Specification
  • TECHNICAL SPECS
    Form : linear
    Total thickness : 117 mm
    Wood section : 20 x 90 mm
    Black rear wooden counter-slats : 34 x 45 mm
    Spacing between slats : 100 mm
    Average void area : 83%

    FINISH/FIRE REACTION
    Natural D-s2,d0
    Clear varnish D-s2,d0 / B-s2, d0
    Wax Color D-s2,d0 / B-s2, d0
    Wax Color + varnish D-s2,d0 / B-s2, d0
Technical specification
  • Unique ref.lauder-linea-2-9-10-ceiling
  • Collection setLINEA
  • CollectionSuspended ceiling
  • TypeObject (single object)
  • Date of publishing2020-02-28
  • Edition number1
Related
  • Material mainWood
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCovering
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
  • Uniclass 1.4 CodeL387
  • Uniclass 1.4 DescriptionSuspended ceilings
  • Uniclass 2.0 CodeSS-20-25-22
  • Uniclass 2.0 DescriptionDemountable Suspended Ceiling Systems
  • Uniclass 2015 CodeSs_30_25_22
  • Uniclass 2015 DescriptionDemountable suspended ceiling systems
  • NBS Reference Code20-25-22
  • NBS Reference DescriptionDemountable Suspended Ceiling Systems
  • CSI MasterFormat 2014 Code09 54 26
  • CSI MasterFormat 2014 TitleSuspended Wood Ceilings
  • OmniClass Number23-15 13 21 15
  • CSI UniFormat II CodeC3030
  • CSI UniFormat II TitleCeiling Finishes

Region availability

Europe
France